IESNA:LM-63-2002
[TEST]P1202413
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1D-840-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 4000K, 900mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9751
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1340.8 1442 1550.5 1659.6 1743.2 1794.4 1825.5 1843 1862.3 1884.7
1913.5 1952.6 2005.4 2067.6 2143.2 2270.6 2463 2718.2 3033.4 3427.5
3944.1 4537.1 5168.4 5742.6 6089.6 5913.4 5560.7 5088.1 4520.3 3843.7
2987.8 2134.8 1397.2 812.2 357.3 110.6 0
1340.8 1430.9 1526.1 1619.3 1692.2 1738.4 1767.1 1783.8 1800.8 1821.8
1851.9 1893.9 1948.5 2011.4 2089.4 2202 2363 2573.8 2838.6 3153.4
3530.9 3927.4 4278.9 4528 4590.3 4328.1 3957.2 3515.8 3034.1 2512
1913.5 1339.3 862.9 499.4 224.6 73.6 0
1340.8 1419.8 1501.6 1579 1641.2 1682.4 1708.7 1724.6 1739.2 1758.9
1790.3 1835 1891.8 1955.2 2035.6 2133.3 2263 2429.5 2643.9 2879.3
3117.6 3317.6 3389.4 3313.4 3090.8 2742.8 2353.7 1943.5 1547.9 1180.3
839.1 543.7 328.5 186.7 92 36.5 0
1340.8 1408 1477.2 1541.7 1592 1626.6 1648.2 1658.6 1666.6 1677.6
1697.3 1728.2 1768.2 1809.9 1857.4 1910.7 1978.3 2066.7 2183.1 2307.1
2422.2 2496.9 2480.4 2364.5 2148.9 1857.3 1559.8 1268.4 998.7 763.5
554.1 375.5 241.9 148.8 79.5 33 0
1340.8 1396.3 1452.9 1504.5 1542.8 1570.8 1587.7 1592.6 1594.1 1596.2
1604.3 1621.3 1644.5 1664.6 1679.3 1688 1693.6 1704 1722.4 1735
1726.7 1676.1 1571.4 1415.7 1207 971.8 766 593.3 449.4 346.7
269.2 207.2 155.4 111 67.1 29.4 0
1340.8 1384.5 1428.4 1468.2 1498.8 1518.9 1527.9 1523.1 1509.9 1493.8
1477.8 1467.2 1462.2 1456 1444.4 1424.5 1397 1368.7 1342.4 1320.7
1297.1 1257.1 1190.8 1097.4 976 830.9 700.2 574.7 454.8 362.8
283.8 217.2 159.5 111.8 66.8 29.1 0
1340.8 1372.6 1403.9 1431.9 1454.7 1466.9 1468 1453.6 1425.7 1391.4
1351.4 1313.1 1279.7 1247.3 1209.5 1160.9 1100.6 1033.6 962.6 906.5
867.4 838.2 810.3 779 745.1 689.9 634.4 555.9 460.1 378.9
298.4 227.2 163.6 112.6 66.4 28.7 0
1340.8 1361.3 1381 1400 1416.9 1424.1 1418.5 1394.1 1352 1302.5
1247.3 1196.8 1154.6 1118.3 1082.5 1040.4 990.2 934.8 875.9 829.4
798.4 778.1 763.3 745.8 719 672.5 626.2 560.5 481.3 409
332.1 259.8 191.3 133 81.3 34.8 0
1340.8 1350 1358.1 1368 1379 1381.4 1369 1334.6 1278.2 1213.7
1143.3 1080.6 1029.6 989.2 955.5 920 879.8 836 789.3 752.2
729.5 718 716.3 712.6 693 655.2 618 565 502.4 439
365.7 292.5 218.9 153.3 96.2 40.9 0
1340.8 1339 1336.5 1338.5 1342.6 1343.2 1326.7 1284.8 1220.2 1147.6
1075.6 1019 977.9 947.5 920.7 889.6 852.3 810.6 763.6 719
685.9 667.9 669.7 671.5 665.8 651.9 618.5 563.9 502.4 444
389 330.8 264.7 192.4 125.3 53 0
1340.8 1326.9 1315.1 1310.9 1313 1315.5 1304.6 1271.1 1216.6 1154.7
1094.6 1042.2 996 955.6 917.4 877.4 833.5 787 740.7 699.3
663 635.8 621.4 612.8 604.7 595.2 575.2 539.6 494.5 444.1
387 329.8 264.6 194.6 128.1 56.6 0
1340.8 1317 1296.5 1286.1 1286.8 1294.1 1294.3 1274.9 1234.1 1180.6
1124.5 1071 1018.9 969.1 921.1 873.2 824.2 774.6 728.6 689.3
654 627 607.4 592.4 578.3 562.2 540.1 510.4 473.7 429.9
376.1 321 257.2 191 124.3 55.1 0
1340.8 1307.1 1277.8 1261.4 1260.7 1272.8 1284.1 1278.6 1251.6 1206.5
1154.3 1099.8 1041.8 982.6 924.9 869.1 814.9 762.3 716.6 679.2
645.1 618.2 593.5 572 551.8 529.2 505 481.2 452.9 415.6
365.1 312.2 249.8 187.4 120.4 53.5 0
1340.8 1298.2 1262.2 1240.8 1240.1 1259.1 1286 1301 1290.5 1250.9
1194.3 1132.7 1069.1 1004.4 941.5 881.1 823.5 769.3 722.5 684.7
653.8 631.2 612 591.9 569.3 540.2 509.3 479.8 448.3 408.8
358.6 305.6 244.3 183.5 116 52.7 0
1340.8 1289.4 1246.6 1220.2 1219.5 1245.6 1287.9 1323.5 1329.5 1295.5
1234.3 1165.5 1096.3 1026.2 958 893 832.1 776.3 728.5 690.2
662.4 644.2 630.4 611.8 586.7 551.3 513.5 478.5 443.6 402.1
352 299 238.7 179.6 111.7 51.9 0
1340.8 1281.6 1232.8 1202.9 1200.8 1230.8 1284 1335.4 1354.5 1327.9
1266.3 1191.1 1117.6 1046.6 978.2 913.1 851.5 794.7 746 707.4
678.6 659 646.3 630.5 608.2 576.4 540.4 503.3 465.4 419.3
364.8 309.4 247.4 178.8 107.9 51.7 0
1340.8 1273.9 1219 1185.5 1182.1 1216.2 1280.2 1347.3 1379.4 1360.4
1298.2 1216.7 1138.9 1067 998.4 933.2 871 813.2 763.4 724.4
694.7 673.8 662.3 649.2 629.7 601.5 567.3 528.2 487.3 436.4
377.6 319.8 256 178.1 104.2 51.6 0
1340.8 1266 1206.5 1170.1 1164.9 1198.4 1264.7 1334.8 1373.7 1363.9
1310.2 1230 1149.7 1079 1012.8 951 891.5 835.3 786.4 747.1
715 692.7 678.9 665.6 646.3 619.2 584.2 544.3 501.1 449
388.9 329.6 264.2 175.2 96.2 45.5 0
1340.8 1258.3 1194 1154.8 1147.6 1180.6 1249.3 1322.3 1367.9 1367.3
1322.1 1243.3 1160.5 1091 1027.2 968.8 912 857.5 809.3 769.7
735.3 711.6 695.4 682 663 637 601.2 560.3 515 461.5
400.3 339.3 272.4 172.4 88.2 39.4 0
1340.8 1252.2 1184.3 1143.4 1134 1163.1 1224.4 1289.3 1330.1 1331.3
1292.5 1222.3 1144.5 1076.3 1016.7 964 913.2 863.4 817.8 779.5
747.8 726.5 711.1 697.9 678.9 651.6 614.1 571.4 525.1 471.4
409.3 348.7 279.6 187.6 102.5 45.3 0
1340.8 1246.2 1174.7 1132 1120.2 1145.6 1199.5 1256.4 1292.5 1295.3
1263.1 1201.3 1128.5 1061.6 1006.3 959.2 914.3 869.3 826.3 789.3
760.4 741.3 726.9 713.7 694.9 666.2 626.9 582.5 535.1 481.2
418.2 358.1 286.7 202.8 116.8 51.3 0
1340.8 1241.3 1167.9 1123.9 1111.3 1134 1181.9 1230.4 1260.7 1262.6
1233.9 1178.7 1112.3 1048.6 994.4 948.2 905 861.4 819.2 784.3
760.1 744 730.6 717.5 699 670.2 631 586.5 538.9 485.7
422.9 362.5 292.6 212.8 129.1 56.3 0
1340.8 1236.4 1161.2 1115.9 1102.2 1122.4 1164.3 1204.5 1228.9 1229.8
1204.9 1156.1 1096 1035.7 982.5 937.2 895.7 853.6 812.2 779.4
759.8 746.7 734.3 721.3 703.1 674.1 635 590.4 542.7 490.2
427.7 367 298.4 222.8 141.5 61.3 0
1340.8 1232.6 1156.4 1110.4 1097 1116.6 1156.2 1192.6 1213.7 1213.7
1190.9 1146.8 1091.3 1032.6 977.7 928.5 883 837.9 794.2 763.4
747.1 736.3 725.3 712.1 694.1 666 627.3 583.3 536.9 485.4
425.3 363.7 297 222.2 140.5 60.1 0
1340.8 1228.8 1151.6 1104.9 1091.8 1110.9 1148.2 1180.6 1198.3 1197.6
1177 1137.4 1086.4 1029.5 973 919.9 870.5 822.2 776.3 747.5
734.3 725.9 716.2 702.9 685.2 658 619.5 576.2 531.1 480.6
422.9 360.3 295.6 221.5 139.4 58.8 0
1340.8 1225.3 1148 1101.6 1089 1108.5 1145.1 1176.7 1193.4 1192.1
1171.9 1135 1086.4 1029.9 971.9 915.3 861.9 809.8 761.8 734
721.9 714.7 706.4 693.3 675.3 647.5 609.3 566.7 522 471.9
415.7 353 285.8 213.2 133 55.5 0
1340.8 1221.7 1144.3 1098.4 1086.3 1106.1 1142 1172.7 1188.5 1186.7
1166.8 1132.7 1086.4 1030.3 970.9 910.7 853.5 797.4 747.2 720.6
709.4 703.6 696.7 683.5 665.3 637 599.2 557.2 513 463.3
408.4 345.7 275.9 204.9 126.5 52.1 0
1340.8 1217.4 1140.7 1095.9 1085.1 1105.7 1141.7 1172.1 1187 1184.4
1163.9 1132 1087.2 1031.1 970.4 908.1 848.4 789.3 737.8 711.6
700.8 695.6 689.5 676.1 657.6 627.7 591.2 550 504.7 455.4
400.8 339.6 264.5 197.6 119.9 48.9 0
1340.8 1221.7 1144.3 1098.4 1086.3 1106.1 1142 1172.7 1188.5 1186.7
1166.8 1132.7 1086.4 1030.3 970.9 910.7 853.5 797.4 747.2 720.6
709.4 703.6 696.7 683.5 665.3 637 599.2 557.2 513 463.3
408.4 345.7 275.9 204.9 126.5 52.1 0
1340.8 1225.3 1148 1101.6 1089 1108.5 1145.1 1176.7 1193.4 1192.1
1171.9 1135 1086.4 1029.9 971.9 915.3 861.9 809.8 761.8 734
721.9 714.7 706.4 693.3 675.3 647.5 609.3 566.7 522 471.9
415.7 353 285.8 213.2 133 55.5 0
1340.8 1228.8 1151.6 1104.9 1091.8 1110.9 1148.2 1180.6 1198.3 1197.6
1177 1137.4 1086.4 1029.5 973 919.9 870.5 822.2 776.3 747.5
734.3 725.9 716.2 702.9 685.2 658 619.5 576.2 531.1 480.6
422.9 360.3 295.6 221.5 139.4 58.8 0
1340.8 1232.6 1156.4 1110.4 1097 1116.6 1156.2 1192.6 1213.7 1213.7
1190.9 1146.8 1091.3 1032.6 977.7 928.5 883 837.9 794.2 763.4
747.1 736.3 725.3 712.1 694.1 666 627.3 583.3 536.9 485.4
425.3 363.7 297 222.2 140.5 60.1 0
1340.8 1236.4 1161.2 1115.9 1102.2 1122.4 1164.3 1204.5 1228.9 1229.8
1204.9 1156.1 1096 1035.7 982.5 937.2 895.7 853.6 812.2 779.4
759.8 746.7 734.3 721.3 703.1 674.1 635 590.4 542.7 490.2
427.7 367 298.4 222.8 141.5 61.3 0
1340.8 1241.3 1167.9 1123.9 1111.3 1134 1181.9 1230.4 1260.7 1262.6
1233.9 1178.7 1112.3 1048.6 994.4 948.2 905 861.4 819.2 784.3
760.1 744 730.6 717.5 699 670.2 631 586.5 538.9 485.7
422.9 362.5 292.6 212.8 129.1 56.3 0
1340.8 1246.2 1174.7 1132 1120.2 1145.6 1199.5 1256.4 1292.5 1295.3
1263.1 1201.3 1128.5 1061.6 1006.3 959.2 914.3 869.3 826.3 789.3
760.4 741.3 726.9 713.7 694.9 666.2 626.9 582.5 535.1 481.2
418.2 358.1 286.7 202.8 116.8 51.3 0
1340.8 1252.2 1184.3 1143.4 1134 1163.1 1224.4 1289.3 1330.1 1331.3
1292.5 1222.3 1144.5 1076.3 1016.7 964 913.2 863.4 817.8 779.5
747.8 726.5 711.1 697.9 678.9 651.6 614.1 571.4 525.1 471.4
409.3 348.7 279.6 187.6 102.5 45.3 0
1340.8 1258.3 1194 1154.8 1147.6 1180.6 1249.3 1322.3 1367.9 1367.3
1322.1 1243.3 1160.5 1091 1027.2 968.8 912 857.5 809.3 769.7
735.3 711.6 695.4 682 663 637 601.2 560.3 515 461.5
400.3 339.3 272.4 172.4 88.2 39.4 0
1340.8 1266 1206.5 1170.1 1164.9 1198.4 1264.7 1334.8 1373.7 1363.9
1310.2 1230 1149.7 1079 1012.8 951 891.5 835.3 786.4 747.1
715 692.7 678.9 665.6 646.3 619.2 584.2 544.3 501.1 449
388.9 329.6 264.2 175.2 96.2 45.5 0
1340.8 1273.9 1219 1185.5 1182.1 1216.2 1280.2 1347.3 1379.4 1360.4
1298.2 1216.7 1138.9 1067 998.4 933.2 871 813.2 763.4 724.4
694.7 673.8 662.3 649.2 629.7 601.5 567.3 528.2 487.3 436.4
377.6 319.8 256 178.1 104.2 51.6 0
1340.8 1281.6 1232.8 1202.9 1200.8 1230.8 1284 1335.4 1354.5 1327.9
1266.3 1191.1 1117.6 1046.6 978.2 913.1 851.5 794.7 746 707.4
678.6 659 646.3 630.5 608.2 576.4 540.4 503.3 465.4 419.3
364.8 309.4 247.4 178.8 107.9 51.7 0
1340.8 1289.4 1246.6 1220.2 1219.5 1245.6 1287.9 1323.5 1329.5 1295.5
1234.3 1165.5 1096.3 1026.2 958 893 832.1 776.3 728.5 690.2
662.4 644.2 630.4 611.8 586.7 551.3 513.5 478.5 443.6 402.1
352 299 238.7 179.6 111.7 51.9 0
1340.8 1298.2 1262.2 1240.8 1240.1 1259.1 1286 1301 1290.5 1250.9
1194.3 1132.7 1069.1 1004.4 941.5 881.1 823.5 769.3 722.5 684.7
653.8 631.2 612 591.9 569.3 540.2 509.3 479.8 448.3 408.8
358.6 305.6 244.3 183.5 116 52.7 0
1340.8 1307.1 1277.8 1261.4 1260.7 1272.8 1284.1 1278.6 1251.6 1206.5
1154.3 1099.8 1041.8 982.6 924.9 869.1 814.9 762.3 716.6 679.2
645.1 618.2 593.5 572 551.8 529.2 505 481.2 452.9 415.6
365.1 312.2 249.8 187.4 120.4 53.5 0
1340.8 1317 1296.5 1286.1 1286.8 1294.1 1294.3 1274.9 1234.1 1180.6
1124.5 1071 1018.9 969.1 921.1 873.2 824.2 774.6 728.6 689.3
654 627 607.4 592.4 578.3 562.2 540.1 510.4 473.7 429.9
376.1 321 257.2 191 124.3 55.1 0
1340.8 1326.9 1315.1 1310.9 1313 1315.5 1304.6 1271.1 1216.6 1154.7
1094.6 1042.2 996 955.6 917.4 877.4 833.5 787 740.7 699.3
663 635.8 621.4 612.8 604.7 595.2 575.2 539.6 494.5 444.1
387 329.8 264.6 194.6 128.1 56.6 0
1340.8 1339 1336.5 1338.5 1342.6 1343.2 1326.7 1284.8 1220.2 1147.6
1075.6 1019 977.9 947.5 920.7 889.6 852.3 810.6 763.6 719
685.9 667.9 669.7 671.5 665.8 651.9 618.5 563.9 502.4 444
389 330.8 264.7 192.4 125.3 53 0
1340.8 1350 1358.1 1368 1379 1381.4 1369 1334.6 1278.2 1213.7
1143.3 1080.6 1029.6 989.2 955.5 920 879.8 836 789.3 752.2
729.5 718 716.3 712.6 693 655.2 618 565 502.4 439
365.7 292.5 218.9 153.3 96.2 40.9 0
1340.8 1361.3 1381 1400 1416.9 1424.1 1418.5 1394.1 1352 1302.5
1247.3 1196.8 1154.6 1118.3 1082.5 1040.4 990.2 934.8 875.9 829.4
798.4 778.1 763.3 745.8 719 672.5 626.2 560.5 481.3 409
332.1 259.8 191.3 133 81.3 34.8 0
1340.8 1372.6 1403.9 1431.9 1454.7 1466.9 1468 1453.6 1425.7 1391.4
1351.4 1313.1 1279.7 1247.3 1209.5 1160.9 1100.6 1033.6 962.6 906.5
867.4 838.2 810.3 779 745.1 689.9 634.4 555.9 460.1 378.9
298.4 227.2 163.6 112.6 66.4 28.7 0
1340.8 1384.5 1428.4 1468.2 1498.8 1518.9 1527.9 1523.1 1509.9 1493.8
1477.8 1467.2 1462.2 1456 1444.4 1424.5 1397 1368.7 1342.4 1320.7
1297.1 1257.1 1190.8 1097.4 976 830.9 700.2 574.7 454.8 362.8
283.8 217.2 159.5 111.8 66.8 29.1 0
1340.8 1396.3 1452.9 1504.5 1542.8 1570.8 1587.7 1592.6 1594.1 1596.2
1604.3 1621.3 1644.5 1664.6 1679.3 1688 1693.6 1704 1722.4 1735
1726.7 1676.1 1571.4 1415.7 1207 971.8 766 593.3 449.4 346.7
269.2 207.2 155.4 111 67.1 29.4 0
1340.8 1408 1477.2 1541.7 1592 1626.6 1648.2 1658.6 1666.6 1677.6
1697.3 1728.2 1768.2 1809.9 1857.4 1910.7 1978.3 2066.7 2183.1 2307.1
2422.2 2496.9 2480.4 2364.5 2148.9 1857.3 1559.8 1268.4 998.7 763.5
554.1 375.5 241.9 148.8 79.5 33 0
1340.8 1419.8 1501.6 1579 1641.2 1682.4 1708.7 1724.6 1739.2 1758.9
1790.3 1835 1891.8 1955.2 2035.6 2133.3 2263 2429.5 2643.9 2879.3
3117.6 3317.6 3389.4 3313.4 3090.8 2742.8 2353.7 1943.5 1547.9 1180.3
839.1 543.7 328.5 186.7 92 36.5 0
1340.8 1430.9 1526.1 1619.3 1692.2 1738.4 1767.1 1783.8 1800.8 1821.8
1851.9 1893.9 1948.5 2011.4 2089.4 2202 2363 2573.8 2838.6 3153.4
3530.9 3927.4 4278.9 4528 4590.3 4328.1 3957.2 3515.8 3034.1 2512
1913.5 1339.3 862.9 499.4 224.6 73.6 0
1340.8 1442 1550.5 1659.6 1743.2 1794.4 1825.5 1843 1862.3 1884.7
1913.5 1952.6 2005.4 2067.6 2143.2 2270.6 2463 2718.2 3033.4 3427.5
3944.1 4537.1 5168.4 5742.6 6089.6 5913.4 5560.7 5088.1 4520.3 3843.7
2987.8 2134.8 1397.2 812.2 357.3 110.6 0
1340.8 1447.4 1569.6 1690.7 1779.9 1834.2 1859.9 1866.2 1870.4 1874.1
1880.1 1892.8 1916.2 1945.5 1993.8 2094.8 2271.9 2528.6 2863 3261.8
3739.3 4289.2 4923.5 5609.2 6296.8 6479.4 6092 5593.4 5069.9 4474.4
3640.6 2744.1 1909.8 1162.6 543.3 173.1 0
1340.8 1452.9 1588.7 1721.7 1816.7 1874 1894.2 1889.4 1878.5 1863.5
1846.6 1833 1827.1 1823.5 1844.5 1919.1 2080.7 2338.9 2692.6 3096
3534.7 4041.3 4678.6 5475.8 6504 7045.5 6623.2 6098.6 5619.5 5105.1
4293.3 3353.4 2422.4 1513.1 729.3 235.7 0
1340.8 1460.7 1607.7 1749.6 1849.5 1903.6 1912.8 1889.8 1854.1 1812.9
1769.8 1731.2 1701.7 1681.7 1696.7 1784.8 1980.9 2281.4 2667.2 3090.8
3535.5 4016.3 4580.8 5279.8 6260.6 7018 6728.3 6147.9 5641.5 5120.9
4351.9 3437.3 2526.6 1629.5 828.4 290.9 0
1340.8 1468.4 1626.7 1777.6 1882.2 1933.2 1931.4 1890.1 1829.6 1762.2
1692.9 1629.4 1576.4 1539.9 1549 1650.5 1881 2223.9 2641.8 3085.7
3536.4 3991.2 4483.1 5083.9 6017.2 6990.6 6833.4 6197.2 5663.6 5136.7
4410.5 3521.1 2630.9 1746 927.4 346.2 0
1340.8 1473.1 1637 1794.4 1902.1 1947.6 1931.9 1869.3 1783.6 1694.6
1610.7 1538.3 1481.5 1450.7 1487 1646.5 1951.5 2377.6 2888.1 3441
3994.3 4538.1 5091.9 5698.6 6599 7523.5 7510.6 6902.8 6294.6 5630.4
4794.6 3813.1 2851.4 1897.8 1052.1 408.5 0
1340.8 1477.7 1647.2 1811.2 1921.8 1962 1932.4 1848.4 1737.6 1626.9
1528.5 1447.2 1386.6 1361.5 1425.1 1642.5 2022 2531.3 3134.5 3796.3
4452.3 5085.1 5700.7 6313.3 7180.7 8056.4 8187.9 7608.4 6925.6 6124.1
5178.7 4105.1 3071.8 2049.6 1176.8 470.9 0
1340.8 1480 1653.5 1820.3 1930.7 1966.8 1927.3 1829.3 1704.2 1585
1484.5 1403.9 1346.5 1330 1417.8 1676.1 2103.8 2680.1 3379 4154.2
4924.8 5669.7 6397.6 7102.7 8025.8 8860.5 8967.6 8391.4 7599.5 6628.8
5534 4357.1 3204.1 2104.8 1208.2 473.6 0
1340.8 1482.3 1659.7 1829.4 1939.5 1971.7 1922.2 1810.2 1670.7 1543.2
1440.6 1360.7 1306.3 1298.4 1410.4 1709.8 2185.6 2828.9 3623.5 4512.1
5397.2 6254.3 7094.5 7892 8871 9664.5 9747.2 9174.5 8273.3 7133.4
5889.2 4609.1 3336.4 2160 1239.5 476.2 0
1340.8 1481.3 1664.5 1833.8 1942.8 1972.2 1916.1 1796.7 1650.1 1520.4
1419.1 1340.3 1287.3 1284.8 1409.3 1727.3 2226.3 2916.3 3772 4722.3
5682.9 6596.7 7501.7 8397 9416.8 10169 10176.7 9511 8460.3 7152.4
5794 4445.5 3073.2 1953.1 1073.8 399.8 0
1340.8 1482.3 1659.7 1829.4 1939.5 1971.7 1922.2 1810.2 1670.7 1543.2
1440.6 1360.7 1306.3 1298.4 1410.4 1709.8 2185.6 2828.9 3623.5 4512.1
5397.2 6254.3 7094.5 7892 8871 9664.5 9747.2 9174.5 8273.3 7133.4
5889.2 4609.1 3336.4 2160 1239.5 476.2 0
1340.8 1480 1653.5 1820.3 1930.7 1966.8 1927.3 1829.3 1704.2 1585
1484.5 1403.9 1346.5 1330 1417.8 1676.1 2103.8 2680.1 3379 4154.2
4924.8 5669.7 6397.6 7102.7 8025.8 8860.5 8967.6 8391.4 7599.5 6628.8
5534 4357.1 3204.1 2104.8 1208.2 473.6 0
1340.8 1477.7 1647.2 1811.2 1921.8 1962 1932.4 1848.4 1737.6 1626.9
1528.5 1447.2 1386.6 1361.5 1425.1 1642.5 2022 2531.3 3134.5 3796.3
4452.3 5085.1 5700.7 6313.3 7180.7 8056.4 8187.9 7608.4 6925.6 6124.1
5178.7 4105.1 3071.8 2049.6 1176.8 470.9 0
1340.8 1473.1 1637 1794.4 1902.1 1947.6 1931.9 1869.3 1783.6 1694.6
1610.7 1538.3 1481.5 1450.7 1487 1646.5 1951.5 2377.6 2888.1 3441
3994.3 4538.1 5091.9 5698.6 6599 7523.5 7510.6 6902.8 6294.6 5630.4
4794.6 3813.1 2851.4 1897.8 1052.1 408.5 0
1340.8 1468.4 1626.7 1777.6 1882.2 1933.2 1931.4 1890.1 1829.6 1762.2
1692.9 1629.4 1576.4 1539.9 1549 1650.5 1881 2223.9 2641.8 3085.7
3536.4 3991.2 4483.1 5083.9 6017.2 6990.6 6833.4 6197.2 5663.6 5136.7
4410.5 3521.1 2630.9 1746 927.4 346.2 0
1340.8 1460.7 1607.7 1749.6 1849.5 1903.6 1912.8 1889.8 1854.1 1812.9
1769.8 1731.2 1701.7 1681.7 1696.7 1784.8 1980.9 2281.4 2667.2 3090.8
3535.5 4016.3 4580.8 5279.8 6260.6 7018 6728.3 6147.9 5641.5 5120.9
4351.9 3437.3 2526.6 1629.5 828.4 290.9 0
1340.8 1452.9 1588.7 1721.7 1816.7 1874 1894.2 1889.4 1878.5 1863.5
1846.6 1833 1827.1 1823.5 1844.5 1919.1 2080.7 2338.9 2692.6 3096
3534.7 4041.3 4678.6 5475.8 6504 7045.5 6623.2 6098.6 5619.5 5105.1
4293.3 3353.4 2422.4 1513.1 729.3 235.7 0
1340.8 1447.4 1569.6 1690.7 1779.9 1834.2 1859.9 1866.2 1870.4 1874.1
1880.1 1892.8 1916.2 1945.5 1993.8 2094.8 2271.9 2528.6 2863 3261.8
3739.3 4289.2 4923.5 5609.2 6296.8 6479.4 6092 5593.4 5069.9 4474.4
3640.6 2744.1 1909.8 1162.6 543.3 173.1 0
1340.8 1442 1550.5 1659.6 1743.2 1794.4 1825.5 1843 1862.3 1884.7
1913.5 1952.6 2005.4 2067.6 2143.2 2270.6 2463 2718.2 3033.4 3427.5
3944.1 4537.1 5168.4 5742.6 6089.6 5913.4 5560.7 5088.1 4520.3 3843.7
2987.8 2134.8 1397.2 812.2 357.3 110.6 0
